eo_logo
 
Product added to cart

Mounted Window for 515/1030nm foXXus Multi-Focus Objective

See More by AdlOptica
AdlOptica foXXus Multi-Focus Objectives

AdlOptica foXXus Multi-Focus Objectives

×
Stock #19-501 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,187
Qty 1+
₹26,187
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
Window in Holder L9333.04 (+D12_515/1030)
Type:
Window Mounted

Physical & Mechanical Properties

Clear Aperture CA (mm):
8
Diameter (mm):
32.00
Length (mm):
9.40

Optical Properties

Design Wavelength DWL (nm):
515, 1030
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
25 mJ @ 5ns
Damage Threshold, Pulsed:
25 mJ @ 5ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
  • Available with 0.38 or 0.80 Numerical Apertures
  • Aplanatic Designs for 515/1030nm and 1064nm Lasers
  • AdlOptica aplanoXX Aplanatic Objectives Also Available

AdlOptica foXXus Multi-Focus Objectives focus laser light to multiple foci along the optical axis, increasing the effective depth of focus and enabling high speed multilayer cutting of materials with excellent quality. Optimized for either 515/1030nm or 1064nm, these objectives are designed to be used with ultrafast solid-state and fiber lasers such as Yb:doped fiber and Nd:YAG. By manual rotation of the objective’s collar, 1, 2, or 4 foci can be selected by the user. AdlOptica foXXus Multi-Focus Objectives are ideal for use in micromachining and materials processing applications to cut glass, sapphire, silicon carbide, or other brittle materials. A replaceable front window protects these objectives from damage during materials processing.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Window for 1064nm foXXus Multi-Focus Objective #19-500 ₹8,439   Request Quote
  • 10 to 12 days
    ×
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 ₹8,439   Request Quote
  • 10 to 12 days
    ×
Spanner Wrench for foXXus Multi-Focus Objective #19-503 ₹8,439   Request Quote
  • 10 to 12 days
    ×
Mounted Window for 515/1030nm foXXus Multi-Focus Objective #19-501 ₹26,187   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin