eo_logo
 
Product added to cart

Edmund Optics® remains operational, including our 24-hour product & application support. View updates or contact us today!

 

Optics for
fighting covid-19

Optics are enabling key technologies in the fight against COVID-19, which is caused by the novel coronavirus. Various optical components play a critical role in the tools frontline healthcare workers use to combat this global health crisis. These include, among others, filters and lenses in polymerase chain reaction (PCR) systems that replicate DNA samples for testing and germanium optics in infrared fever detection systems.

Key Ways Optics are Fighting COVID-19

PCR TESTS FOR
DIAGNOSING COVID-19

Detecting both symptomatic and
asymptomatic cases

View Case Study

PCR Tests
Optics for Antibody

OPTICS FOR ANTIBODY
DETECTION

Identifying immune responses to COVID-19
View Case Study

INFRARED
FEVER DETECTION

Identify individuals who should
proceed with further testing

View Case Study

Infrared Fever Detection
Vision Guided Robots

VISION-GUIDED
UV CLEANING ROBOTS

Safely sanitize hospitals and high-traffic locations
View Case Study

Optics for
Ventilator
Monitoring

Measuring the blood oxygen levels
and other parameters of patients using
respirators to prevent complications

View Case Study

Ventilator Monitoring

Products Used to Fight COVID-19

Olympus Filter Cube #86-833 with Pre-Mounted Fluorescence Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Pre-Mounted Fluorescence Filter Cube Sets
  • Ensure Proper Alignment of Filter Sets
  • Easily Adapt to Common Microscopes
  • Available in a Variety of Wavelengths
Fluorescence Bandpass Filters

Fluorescence Bandpass Filters
  • Common Wavelengths for Popular Fluorophores
  • Excitation Filters and Emission Filters Available
  • >93% Transmission
  • >OD 6 Blocking, <3% from Edge of Bandwidth
Nikon Tube Lenses and Accessories New
×

Nikon Tube Lenses and Accessories
  • Filter Cube Accepts 25mm Diameter Filters or Features Pre-Mounted Fluorescence Filter Sets for Nikon Microscopes
  •  Tube Lens for Nikon Infinity Corrected Objectives
Fluorescence Filter Sets

Fluorescence Filter Sets
  • Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
  • >93% Transmission and OD 6 Blocking for Maximum Brightness and Contrast
  • Hard Sputtered Coatings on Single Substrate
Molded Aspheric Condenser Lenses
New
×

Molded Aspheric Condenser Lenses
  • High Numerical Apertures
  • Fully Documented for OEM Integration
  • Ideal for Illumination Applications
Fluorescence Dichroic Filters

Fluorescence Dichroic Filters
  • Ideal for Fluorescence or Multispectral Imaging
  • Sharp Transition from Reflection to Transmission
  • Extended Reflection and Transmission Bands
VIS 0° Coated Plano-Convex (PCX) Lenses

VIS 0° Coated Plano-Convex (PCX) Lenses
  • AR Coated to Provide <0.4% Reflectance per Surface for 425 - 675nm
  • Designed for 0° Angle of Incidence
VIS-NIR Coated Plano-Convex (PCX) Lenses

VIS-NIR Coated Plano-Convex (PCX) Lenses
  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
&lambda;/10 First Surface Mirrors

λ/10 First Surface Mirrors
  • Precision Fused Silica Substrate
  • Variety of Sizes and Coating Options Available
  • Low Coefficient of Thermal Expansion
Micro Plano-Convex (PCX) Lenses

Micro Plano-Convex (PCX) Lenses
  • Diameters as Small as 1mm
  • Short Focal Lengths for Integration into Compact Devices
  • Broadband Antireflection Coating Options Available
Uncoated Plano-Convex (PCX) Lenses

Uncoated Plano-Convex (PCX) Lenses
  • Wavelength Range of 350-2200nm
  • Precision Diameter and Centration Tolerances Allow for Easy OEM Integration
High Performance Fluorescence Dichroic Filters

High Performance Fluorescence Dichroic Filters
  • Improved Flatness, Transmitted Wavefront, and Surface Quality
  • Ideal for Fluorescence Microscopy or High Magnification Imaging Applications
Multi-Band Fluorescence Bandpass Filters
TECHSPEC

Multi-Band Fluorescence Bandpass Filters
  • Multiple Pass Bands on a Single Filter
  • High Peak Transmission, Excellent Blocking
  • Ideal for Simultaneous Viewing of Multiple Fluorophores
Ultra Narrow Bandpass Filters New
×

Ultra Narrow Bandpass Filters
  • Narrowest Bandwidths and Highest Transmissions Available
  • Extremely High Blocking Design up to 10 OD
  • CWL Tolerances as Tight as 0.05nm
Molded Aspheric Condenser Lenses
Molded Aspheric Condenser Lenses
  • Hardened for Improved Durability
  • High Numerical Apertures
  • Ideal for Illumination Applications
Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems New
×

Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems
  • High Performance OBIS™ LX/LS Lasers with Added Fiber Optic Capability
  • Permanent Fiber Attachment Extends Lifetime with Guaranteed Power
Rotating Filter Wheels
Rotating Filter Wheels
  • Holds Six or Twelve Filters
  • Accepts 1" / 25mm or ½" / 12.5mm Diameters
  • 12 Index Positions for Precise Movement
Coherent® High Performance OBIS™ LX/LS Laser Systems
Coherent® High Performance OBIS™ LX/LS Laser Systems
  • Same Compact Design for All Wavelength Options
  • Integrated Control Electronics with Analog and Digital Modulation
  • Circular Beam with Superior Beam Quality
Hamamatsu Photomultiplier Tube Modules
Hamamatsu Photomultiplier Tube Modules
  • Wide Spectral Response
  • Fast Time Response
  • Low Dark Noise and High Sensitivity
  • Power Supply Sold Separately
Hard Coated OD 4.0 10nm Bandpass Filters
TECHSPEC

Hard Coated OD 4.0 10nm Bandpass Filters
  • Hundreds of Wavelengths Available for Common Lasers, Light Sources, and Protein Signals
  • High Performance, Low Cost Design
  • More Narrow and Broadband Options Also Available
High-Precision Aspheric Lenses
TECHSPEC

High-Precision Aspheric Lenses
  • High Numerical Apertures for Compact Systems
  • Ultraviolet, Visible, and NIR Optimized Designs
  • High Precision for Demanding Applications
Infinity Corrected Objectives
Infinity Corrected Objectives
  • Olympus, Zeiss, Mitutoyo, Nikon, and Edmund Optics Brands
  • Long Working Distance
  • Excellent Color and Field Flatness 
Cube Beamsplitters
TECHSPEC

Cube Beamsplitters
  • Polarization-Sensitive or Polarization-Neutral Designs Available
  • Simplify System Integration
  • Visible and NIR Designs Available
Infrared Windows
TECHSPEC

Infrared Windows
  • More than 20 Glass and Crystalline Materials in Stock
  • Wide Variety of Sizes and Coatings
  • Extensive Custom Manufacturing Capabilities
Compact, M12 (S-Mount) Lenses
TECHSPEC

Compact, M12 (S-Mount) Lenses
  • Small Form Factor
  • MegaPixel High-Resolution Finite Conjugate Design
  • Ruggedized and Electronic Autofocus Versions Available

See the Other Ways Optics Are Used in Advanced Medical Diagnostics

Learn More

Additional Resources

Application Notes

Technical information and application examples including theoretical explanations, equations, graphical illustrations, and much more.

Optical Filters
Read  

Optical Microscopy Application: Fluorescence
Read  

Fluorophores and Optical Filters for Fluorescence Microscopy
Read  

Optical Filter Orientation
Read  

Custom Bandpass Filter using Shortpass and Longpass Filters
Read  

The Correct Material for Infrared (IR) Applications
Read  

Advantages of Using Meniscus Lenses in Infrared Applications
Read  

Trending in Optics

The future depends on optics through technological and application advancements.

Ultra-Thin Longpass and Shortpass Filters
View  

The Future of Optical Filters
View  

The Future Depends on Optics
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin