eo_logo
 
Product added to cart

Wide Angle λ/2 Waveplate, 25.4mm Dia. 1550nm

×
Stock #29-818 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,51,808
Volume Pricing
Qty 1+ ₹1,51,808 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Polymer Waveplate

Physical & Mechanical Properties

Clear Aperture CA (mm):
17.8
Diameter (mm):
25.40
Dimensional Tolerance (mm):
+/- 0.13

Optical Properties

Angle of Incidence (°):
±30
Design Wavelength DWL (nm):
1550
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on N-BK7
Reflection (%):
0.5
Retardance:
λ/2
Surface Quality:
60-40
Transmitted Wavefront, RMS:
≤ λ/2 @ 632.8nm
Retardance Tolerance:
≤ λ/250 @ 0 deg AOI, λ/100 at 30 deg
Beam Deviation (arcmin):
≤ 1 arcmin

Threading & Mounting

Mount Thickness (mm):
6.35

Environmental & Durability Factors

Operating Temperature (°C):
0 - 40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up To λ/250 Retardance Tolerances Out to 30° AOI
  • Near Zero-Order Laminated Polymer Construction
  • Ideal for Applications with Wide Acceptance Angles

Wide Angle Waveplates are designed to accept a large range of input angles, up to 30° AOI, with minimal retardance shift at non-zero angles of incidence. These waveplates are available with visible or NIR designed wavelengths of 532, 633, 1064 or 1550nm and with λ/2 or λ/4 retardance values. Featuring ≤λ/250 quarter-wave and ≤λ/100 half-wave retardance accuracies at the center, these waveplates are ideal for applications that require low sensitivity to AOI. Wide Field Waveplates are mounted and constructed with birefringent polymer on a N-BK7 substrate and coated with BBAR coatings.

Note: The fast axis is marked with a line.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin