eo_logo
 
Product added to cart

White w/ Barrel Mount, Brightfield/Darkfield LED Ring Light w/ Barrel Mount

See More by Advanced Illumination
×
Stock #66-787 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,17,102
Qty 1+
₹1,17,102
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Connector:
Flying Leads
Diameter (mm):
100.00
Height (mm):
33.7
Inner Diameter (mm):
55.5
Model Number:
RL5064B-WHI-IC
Mount:
Barrel Mount
Operating Temperature (°C):
0-65
Outer Diameter (mm):
100.00
Mounting Threads:
M4 x 4
Working Distance (mm):
6 - 64
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of LEDs:
64.00
Maximum Trigger Frequency (Hz):
30.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

For more information on Darkfield Illumination, click here.

Product Family Description

  • Hybrid Diffuse Brightfield and Darkfield Illumination
  • Can Be Used Independently or Simultaneously
  • Fixed Intensity or Strobed Options

Advanced Illumination Brightfield/Darkfield LED Ring Lights offer a level of versatility not previously available. Two independently powered rings of LEDs provide darkfield and brightfield illumination. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination Brightfield/Darkfield LED Ring Light is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin