eo_logo
 
Product added to cart

UV Curing Oven

×
Stock #26-822 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,30,650
Qty 1+
₹4,30,650
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Weight (kg):
14
Chamber Size D x W x H (mm):
195 x 175 x 185
Dimensions (mm):
246 x 282 x 410

Optical Properties

Wavelength (nm):
365.00
Irradiance (W/cm2):
0.25 Max

Hardware & Interface Connectivity

Power Requirement:
AC 100 - 305V

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 250mW/cm² UV Irradiance
  • 365nm Center Wavelength
  • Digital Control of UV Intensity and Exposure Time

The UV Curing Oven is a compact 246 x 282 x 410mm UV LED curing chamber that can provide high intensity UV irradiance up to 250mW/cm2 for fast curing. Featuring a digital controller, UV light intensity can be fixed between 10% and 99% with adjustable exposure times ranging from 1 second to 100 minutes. UV reflective panels in the curing chamber provide homogeneity greater than 85% on the irradiated surface for reliable and repeatable UV emission. The UV Curing Oven is ideal for a wide range of bonding, curing, drying, hardening, and photolithography applications. A UV protection system between the lamp and the door avoids unwanted UV exposure by shutting off the UV illumination if the door is open.

Related Products

Resources

Filter

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Microlithography

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin