eo_logo
 
Product added to cart

USPOT UV Spot Light

×
Stock #26-820 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,13,250
Qty 1+
₹4,13,250
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
Spot Light: 45mm Dia x 155.5mm LengthDriver: 300 x 210 x 101
Power Requirement:
AC 100 - 240V
Wavelength (nm):
365.00
Beam Diameter (mm):
20 @ 10mm WD, 30 @ 40mm WD
Working Distance (mm):
5 - 200
Irradiance (W/cm2):
3.30

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 3.30W/cm2 UV Irradiance
  • 365nm Center Wavelength
  • Ideal for Automated Production Lines

Mounted UV Curing LED Light Sources provide 365nm adjustable UV irradiance up to 3.30W/cm2 and feature an integrated optical system to ensure high output power at large working distances. The mounted UV spot light comes with a standalone power supply and controller for easy benchtop operation as well as control over the light intensity and exposure time. In addition, this mounted UV spot light can be controlled directly with a programmable logic controller (PLC) which provides temperature monitoring, UV irradiance control, and insolation time control. Mounted UV Curing LED Light Sources are ideal for automated production lines across a wide range of applications and industries such as UV curing for coatings and resins on electronics, UV assembly and encapsulation of opto-electronics, and UV curing of glues in cosmetics manufacturing. M3 mounting holes on the compact 172 x 71 x71mm housing make for easy integration into production lines and OEM operations.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin