eo_logo
 
Product added to cart

USB to RS-232 Adapter

See More by Zaber™

USB to RS-232 Adapter

×
Stock #68-344 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,230
Qty 1+
₹4,230
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Cables & Power Supplies
Note:
Converts a USB port into an RS-232 serial port

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 100 x 120mm or 205 x 205mm Travel
  • 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
  • Supported by μManager Open-Source Microscopy Software
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized XY Microscope Stages are an ideal replacement for manual stages used on upright and inverted microscope systems or for stand-alone operation as scanning stages. These microscope stages incorporate crossed roller bearings on hardened stainless steel to increase translation smoothness and durability. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized XY Microscope Stage features a compact design, precision accuracy and repeatability, and quick translation speed across 100 x 120mm or 205 x 205mm of travel. The included adjustable universal slide insert allows quick changes of slides up to 70mm diameter. This stage is fully supported by μManager, an open-source software package for controlling automated microscopes and imaging systems.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

Technical Information

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 ₹3,870   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹4,050   Request Quote
  • 10 to 12 days
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 ₹1,350   Request Quote
  • Contact Us
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,710   Request Quote
  • 10 to 12 days
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹450   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Well Plate #29-352 ₹42,930   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Breadboard #29-353 ₹21,510   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Slide Holder #29-354 ₹42,930   Request Quote
  • 10 to 12 days
    ×
Universal Microscope ASR Adapter Plate #89-368 ₹11,790   Request Quote
  • 10 to 12 days
    ×
Nikon Inverted Microscope ASR Adapter Plate #89-369 ₹29,340   Request Quote
  • 10 to 12 days
    ×
USB to RS-232 Adapter #68-344 Clearance ₹4,230   Request Quote
  • 10 to 12 days
    ×
Breadboard Adapter Plate for #22-630 #22-631 ₹11,250   Request Quote
  • 10 to 12 days
    ×
Motorized XY Microscope Stage Universal Insert #22-632 ₹67,500   Request Quote
  • 10 to 12 days
    ×
Breadboard Adapter Plate for #22-629 #23-232 ₹25,110   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin