eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Unmounted Protected Gold Hollow Retroreflector

17547

TECHSPEC® Unmounted Hollow Roof Retroreflectors

×
Stock #17-547 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹33,321
Qty 1-4
₹33,321
Qty 5+
₹31,494
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Retroreflector

Physical & Mechanical Properties

Clear Aperture (%):
90
Length of Legs (mm):
12.50 and 17.70
Accuracy (°):
90 ±10 arcsec

Optical Properties

Coating:
Protected Gold
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Ray Deviation (°):
180
Wavelength Range (nm):
700 - 10000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Redirecting Light in One Axis
  • Hollow Design Minimizes Dispersion
  • Replaces Solid Roof or Porro Prisms in Optical Assemblies

TECHSPEC® Unmounted Hollow Roof Retroreflectors are constructed by cementing two coated prisms together to form a hollow roof. The hollow design enables these retroreflectors to be used over wide spectral ranges without loss due to dispersion or absorption. Incident light is reflected 180° back towards the source with great accuracy due to the 90° ± 10 arcsec roof tolerance. TECHSPEC Unmounted Hollow Roof Retroreflectors feature a 17.7 x 17.7mm footprint and can be mounted with #17-242 and #18-537. These retroreflectors are ideal for applications such as interferometry and optical delay lines.

Related Products

Frequently Purchased Together

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

View Now

Parity

Retroreflector

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

View Now

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Right Angle Prism

Surface Flatness

Total Internal Reflection (TIR)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Accuracy

Surface Quality

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Bevel

Seamed Edge

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Anti-Reflection (AR) Coating

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Prisms Review

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

How do I clean my optics?

Refraction

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Power

Reflection

Specular

Common Laser Optics Materials

Understanding the most commonly used laser optics materials will allow for easy navigation of EO’s wide selection of laser optics components.

View Now

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

View Now

BBAR Coating

Is it possible to directly measure absorption or scatter?

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Parallelism

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

What makes laser optics different from normal optics?

Transmission

Clear Aperture (CA)

Laser

Laser Damage Threshold

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin