eo_logo
 
Product added to cart

Universal Breadboard Handle Pair

×
Stock #70-738 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,100
Volume Pricing
Qty 1+ ₹1,100 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
160kgs maximum load when installed properly
Contents of Kit:
2x Breadboard Handle
4x socket head cap screw, 25mm, M6 and washer

Physical & Mechanical Properties

Slot Spacing:
150mm; 6"

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Up to 160kg Load Capacity
  • Installation Hardware Included
  • Available Individually or in Pairs

Breadboard Handles enable easier handling and mobility of breadboard assemblies by mounting to the breadboard with included M6 x 25 screws. These handles are designed ergonomically to ensure secure gripping and minimal strain during transportation or repositioning of the optical breadboard. Each handle has two mounting slots that are compatible with imperial or metric tapped holes. Breadboard Handles are available in a pair or individually to allow for easy configuration with an even or odd number of handles. These handles are ideal for laboratory and classroom environments where mobility of a setup is required.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin