eo_logo
 
Product added to cart

Universal Breadboard Adapter for ¾" Posts

#12-637: Universal Breadboard Adapter for ¾

#12-637: Universal Breadboard Adapter for ¾" Posts

×
Stock #12-637 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,875
Volume Pricing
Qty 1-4 ₹8,875 each
Qty 5-9 ₹7,863 each
Qty 10+ ₹7,262 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Imaging System Base
Compatible Post Diameter (mm):
19.05 (3/4")

Physical & Mechanical Properties

Length (mm):
76.20
Length (inches):
3.0
Width (mm):
76.20
Width (inches):
3.0
Construction:
Anodized Aluminum
Height (inches):
1.5
Weight (lbs):
0.5
Height (mm):
38.10

Threading & Mounting

Mounting Threads:
0.75" Dia. Hole with Locking Screw

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Imaging System Bases are designed to construct imaging systems utilizing our 0.75" (19.05mm) diameter, 16 TPI mounting posts. The Large Workstation Platform and Small Platform Base feature sorbothane feet to minimize vibration. The Circular Base is weighted for added stability. The Universal Breadboard Adapter for ¾” Posts features slots that allow for mounting to both metric and English optical tables and breadboards. Imaging System Bases are available for a variety of system mounting and construction needs.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin