eo_logo
 
Product added to cart

Cylindrical, Transparent Bar Light Window

×
Stock #22-139 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,050
Qty 1+
₹22,050
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
Effilux

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Improved Fluorescence Effect, Contrast and Glare Removal
  • Built-in Driver with Auto-strobe Feature for Increased Intensity
  • 365nm LED Light for Fluorescence Applications

Effilux UV Bar Lights feature PureUV technology which drastically improves fluorescence emission while concurrently removing glare and improving contrast. In place of interchangeable windows, these bar lights are designed with a built in UV treated window. These 365nm bar lights offer powerful UV illumination with a varying number of fixed LEDs. Effilux UV Bar Lights feature an integrated controller with Auto-strobe functionality that allows for 300% increased intensity while being strobed as compared to continuous mode. These bar lights are ideal for UV fluorescence applications.

 Note: 24V power supply and M12 female to male cable are required.

3D-Printable Mount Files

Bar or Line Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • Contact Us
    ×
Intensity Adjustment Dimmer for Effilux LED Lights #75-337 New ₹20,880   Request Quote
  • Contact Us
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 ₹25,740   Request Quote
  • Contact Us
    ×
Cylindrical, Transparent Bar Light Window #22-139 ₹22,050   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin