eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

TFL to M42 Adapter

CA Series Fixed Focal Length Lenses

CA Series Fixed Focal Length Lenses
×
Stock #72-801 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,610
Qty 1+
₹2,610
Volume Pricing
Request Quote
Get Product Downloads
Note:
Allows TFL mount lens to connect to M42 cameras

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin