eo_logo
 
Product added to cart

SWIR 1450nm Adjustable Ring Light

Effilux SWIR LED Ring Lights

×
Stock #28-625 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,59,910
Volume Pricing
Qty 1+ ₹3,59,910 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
EFFI-RING-1450-KIT-CW
Number of LEDs:
-
Type of Illumination:
LED Illuminator
Uniformity (%):
>90%
Manufacturer:
Effilux
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Inner Diameter (mm):
58.0
Dimensions (mm):
151.0 W x 117.0 L x 40.0 H
Weight (g):
400
Active Area (mm):
100 x 100

Optical Properties

Color:
SWIR
Wavelength (nm):
1,450.00

Hardware & Interface Connectivity

Connector:
M12, 5 pins
Input Voltage (V):
24V DC

Threading & Mounting

Mount:
M4 (x4) and 3.5mm Thru (x4)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50
Environmental Rating:
IP65

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Ring Lights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. These ring lights feature adjustable lens positions and illumination angles for added flexibility Effilux SWIR LED Ring Lights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Note: Included with the ring lights are one semi diffuse window and one 25° lens position kit.

3D-Printable Mount Files

Ring Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin