eo_logo
 
Product added to cart

SWIR 1050nm Adjustable Ring Light

Effilux SWIR LED Ring Lights

×
Stock #28-622 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,47,913
Qty 1+
₹3,47,913
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
EFFI-RING-1050-KIT-CW
Number of LEDs:
-
Type of Illumination:
LED Illuminator
Uniformity (%):
>90%
Manufacturer:
Effilux
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Inner Diameter (mm):
58.0
Dimensions (mm):
151.0 W x 117.0 L x 40.0 H
Weight (g):
400
Active Area (mm):
100 x 100

Optical Properties

Color:
SWIR
Wavelength (nm):
1,050.00

Hardware & Interface Connectivity

Connector:
M12, 5 pins
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Threading & Mounting

Mount:
M4 (x4) and 3.5mm Thru (x4)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50
Environmental Rating:
IP65

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Ring Lights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. These ring lights feature adjustable lens positions and illumination angles for added flexibility Effilux SWIR LED Ring Lights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Note: Included with the ring lights are one semi diffuse window and one 25° lens position kit.

Accessories

Title CompareStock Number  Price Buy
M12 Female to Bare Leads, 5 pin, 2m #34-870 ₹3,480   Request Quote
  • 10 to 12 days
    ×
M12 Female to Male, 5 pin, 2m #34-869 ₹4,785   Request Quote
  • 7 days
    ×
Right Angle Mounting Bracket #34-868 ₹19,662   Request Quote
  • Contact Us
    ×
Vertical Mounting Bracket #34-867 ₹16,965   Request Quote
  • Contact Us
    ×
Intensity Adjustment Potentiometer for Effilux RGB LED Lights #15-876 ₹36,279   Request Quote
  • Contact Us
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 ₹24,882   Request Quote
  • Contact Us
    ×
Swivel Mounting Accessory #34-889 ₹6,525   Request Quote
  • 10 to 12 days
    ×
M6 T-Nut (includes M6 x 14 screw) #34-888 ₹870   Request Quote
  • 10 to 12 days
    ×
Polarizer Accessory for Adjustable LED Ring Lights #34-866 ₹7,830   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Infrared (IR) Spectrum

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Advantages of using engineered chalcogenide glass for color corrected, passively athermalized LWIR imaging systems

NIR (Near Infrared)

VIS/NIR Coating

Infrared Light

Optical Engineer Andrew Fisher explains how you can see the "invisible" light, or infrared light, from your own TV remote.

View Now

Short Wave Infrared (SWIR)

Illumination Spot Size Calculator

Advantages of Using Meniscus Lenses in Infrared Applications

Meniscus lenses offer superior performance compared to plano convex lenses in IR applications. Find out the benefits of using a meniscus lens at Edmund Optics.

View Now

Common Illumination Types

Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.

View Now

Using Structured Illumination

Machine vision systems heavily rely on illumination. Learn more about how structured illumination can maximize your system at Edmund Optics.

View Now

Spectrolight Mighty Light Product Overview

The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W

View Now

Spectrolight Flexible Wavelength Selector Basic Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Basic to manually tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Spectrolight Flexible Wavelength Selector Auto Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Auto to automatically tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

What is ripple in illuminators and how does it affect my video system?

What is the advantage of high frequency illumination?

What are the advantages of LED Illumination?

Candela

Color Temperature

Diffuse Illumination

Directional Illumination

Glancing Illumination

Luminous Flux

Lux

What is SWIR?

Have a question about short-wave infrared (SWIR)? Find definitions, application uses, and examples at Edmund Optics.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

Silhouetting Illumination in Machine Vision

Choosing the right backlight illumination is critical for precise measurement and edge detection in machine vision applications. Learn about your best options!

View Now

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Spectrolight Mighty Light Accessories Overview

Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more

View Now

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

Do you have C-Mount components to make an in-line illumination assembly?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Axial Illumination

Fan Angle

Power Density

Ring Light Guide

In-line Illumination

Are you designing a system and debating whether or not to use in-line illumination? Read more about the proper time to use in-line and comparisons at Edmund Optics.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Illumination: The Third Pillar of Imaging System Design

Understanding unique machine vision illumination methods

Can I use an illuminator alone to affect the spectral contrast of my image?

Monochromatic

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

Darkfield Illumination

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Brightfield Illumination

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin