eo_logo
 
Product added to cart

Standard Model, Threaded Base - Metric Mirror Mount

×
Stock #56-341 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,136
Qty 1-4
₹11,136
Qty 5+
₹9,883
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular

Physical & Mechanical Properties

Weight (kg):
0.11
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Adjustment Screw Position:
Back
Resolution (mm):
0.25

Threading & Mounting

Size of Compatible Optics (mm):
3.0 - 25.4
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Two-Axis Tilt Control
  • 25mm Square Mounting Surfaces
  • Back or Top Screw Options
  • Slotted or Threaded Based Options
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

These micro-sized Mirror Mounts are ideal for use in restricted spaces. Each offers a 25mm square mounting surface. Adjustment screws have 0.25mm pitch thread for fine angular resolution. Precision tilting of the mounting surface in two axes can be done with either top screw or standard (screws in back) model options. 25mm square or diameter first surface mirrors can be easily bonded using our wide range of optical adhesives. Metric mounting holes allow for a wide range of integration solutions. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

Frequently Purchased Together

Resources

Filter

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Do you have mounts for square or rectangular optics?

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

Now that I have chosen my lens, how do I mount it?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Normal Load Capacity

Roll

Yaw

First Surface Mirror

Reflection

Specular

C-Mount

Parity

Do you have a simple prototyping assembly for an imaging system?

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin