eo_logo
 
Product added to cart

Standard In-Line Attachment (Optimized at 2X-10X), InfiniTube

See More by Infinity Photo-Optical Company
Standard In-Line Attachment (Optimized at 2X-10X), InfiniTube

Standard In-Line Attachment (Optimized at 2X-10X), InfiniTube

×
Stock #56-126 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,03,500
Volume Pricing
Qty 1+ ₹1,03,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
Collector I
Type:
Fixed Magnification Lens

Optical Properties

Primary Magnification PMAG:
Objective Required

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Enable Dynamic Optical Focusing and Reduce Spherical Aberration
  • Compatible With All Infinity Corrected Objectives
  • Color Matched for Major Brand Objectives

InFocus™ Dynamic Optical Focusing Systems are used with microscopes to enable dynamic optical focusing, and drastically reduce the spherical aberration caused by the sample’s cover glass thickness or suspension fluid. These dynamic optical focusing systems eliminate the need for correction collars and expensive motorized computer activation. InFocus™ Dynamic Optical Focusing Systems allows micromanipulation of the microscope, and can be integrated with any infinity corrected objectives. Variations in magnification are minimal over the range of focal translation. InFocus™ Dynamic Optical Focusing System modules are color corrected for Mitutoyo, Achrovid, Zeiss, Leica, Nikon, or Olympus objectives and can be connected to most major brand microscopes using a series of stand adapters (sold separately).

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin