eo_logo
 
Product added to cart

Single Mode Patchcord, Hybrid FC, 0.13NA, 780-970nm, 5m

×
Stock #71-148 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,653
Volume Pricing
Qty 1+ ₹9,653 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Patchcord
Fiber Cable Type:
780HP

Physical & Mechanical Properties

Cladding Diameter (μm):
125 ± 1.0
Length (m):
5
Jacket Material:
900µm Yellow Hytrel® Tubing
Coating Diameter:
245 ± 15µm

Optical Properties

Numerical Aperture NA:
0.13
Attenuation (dB/km):
≤3.5dB/km @ 780nm
Wavelength Range (nm):
780 - 970
Mode Field Diameter (nm):
5.0 ± 0.5µm @ 850nm

Hardware & Interface Connectivity

Connector:
FC/PC to FC/APC
Insertion Loss (dB):
1.5 @ 780nm

Regulatory Compliance

Certificate of Conformance:
REACH 241:

Product Details

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 450 – 1650nm
  • 1m, 2m and 5m Standardized Lengths Available

Single Mode Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Designed for use with lasers from 450 – 1650nm in 1m, 2m and 5m standard lengths, these Single Mode Fiber Optic Patchcords are ideal for applications including beam delivery, microscopy, and telecommunications. Each connector is engraved with the fiber type for easy integration and identification.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin