eo_logo
 
Product added to cart

Sectional LED Ring Light, 220V

×
Stock #68-770 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,750
Qty 1+
₹21,750
Volume Pricing
Request Quote
Get Product Downloads
Color:
White
Inner Diameter (mm):
60.5
Operating Voltage (V):
220.00
Number of LEDs:
72.00
Color Temperature (K):
6400.00
Type of Illumination:
LED Illuminator
Note:
Requires 110V to 220V Inversion for Use in the US
Geometry:
Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Large Inner Diameters for Easy Mounting
  • 6400K Color Temperature
  • Features Sectional Light Control

LED Ring Light Illuminators are strong alternatives to traditional fluorescent ring lights. The sectional ring light features lighting control in each of the unit's four quadrants, a 60.5mm inner diameter, and 72 LEDs. The sectional ring light is controlled using a panel on the top of the unit. LED Ring Light Illuminators are ideal for use with reflective parts and features a 70mm inner diameter and 60 LED bulbs. Sectional Light Control and Polarizer/Analyzer models are available.  

Note: Due to CE restrictions, #68-771 Polarizer/Analyzer LED Ring Light is not available in all regions. Please contact us for a suitable replacement. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin