eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount, TO-18/TO-46 Detector Mount

C-Mount to TO-8 Detector Mount, #58-733

C-Mount to TO-8 Detector Mount, #58-733 C-Mount to TO-18/TO-46 Detector Mount, #58-731 C-Mount For Diode Can 9mm, #58-511 C-Mount For Diode Can 5.6mm, #58-512 +3
×
Stock #63-967 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,439
Volume Pricing
Qty 1-4 ₹2,439 each
Qty 5-9 ₹2,193 each
Qty 10-25 ₹2,046 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Diode Mount
Function:
Diode Mount
Compatible Diode Case:
TO-18/TO-46

Physical & Mechanical Properties

Extension Length (mm):
6.9
Total Length (mm):
9.9
Outer Diameter (mm):
16.0
Clear Aperture CA (mm):
4.86
Inner Diameter (mm):
8.0

Threading & Mounting

Thread Type:
S-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin