eo_logo
 
Product added to cart

Rotary Mount

#52-572

×
Stock #52-572 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,137
Qty 1-4
₹13,137
Qty 5+
₹11,823
Volume Pricing
Request Quote
Get Product Downloads
Scale Divisions:
90°-0-90° with 1° increments
Travel (°):
360

Product Details

Type:
Adjustable - Rotary

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum

Threading & Mounting

Thread Type:
M42 x 0.75 (T-Mount)
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Manual 360° Rotation
  • Available with Pre-Mounted Linear Polarizer
  • Compatible with T-Mount Optic Mounts

The Rotary Optic Mount allows smooth manual 360° rotation of optics for easy relative angular positioning. An ideal alternative for expensive rotary translation stages, this rotary optic mount can be used for aligning prisms, beamsplitters, polarizers and other optical components using a 180° (90°-0-90°) scale with 1° increments. The mount is compatible with T-Mount Optic Mounts. The Rotary Optic Mount is constructed of black anodized aluminum with a stainless-steel lever. #52-573 and #52-574 include a 4" long stainless steel mounting post #59-000. #52-574 includes polarizing filter #52-557.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin