eo_logo
 
Product added to cart

Rotary Mount with Prism Holder

#53-027 + Cube Beamsplitter

×
Stock #53-027 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,971
Volume Pricing
Qty 1-4 ₹17,971 each
Qty 5-9 ₹17,083 each
Qty 10+ ₹15,286 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Rotary
Type of Optics:
Cube/Prism
Note:
Available in Quick Start Kit: #17-528

Physical & Mechanical Properties

Outer Diameter (inches):
3.00
Outer Diameter (mm):
76.2
Scale Divisions:
90°-0-90° with 1° increments
Construction:
Black Anodized Aluminum with Steel Post and Delrin Clamp
Travel (°):
360

Threading & Mounting

Size of Compatible Optics (mm):
50.0
Compatible Post:
¼-20

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Easily Secure Prisms or Cube Beamsplitters
  • Adjustable for Optics up to 55mm
  • Rotary Version Offers Manual 360° Rotation

English Prism Mounts feature a steel post and anodized aluminum arm which eliminates obstructions in the optical path while still maintaining a secure position on the optic. Ideal for prisms and cube beamsplitters with a maximum height of 55mm, this prism mount features a V-cut clamp made of scratch resistant Delrin® to prevent damage to optics. The Prism Holder is also available as a complete assembly with the Rotary Optic Mount, which allows smooth manual 360° rotation of the prism. English Prism Mounts   have a locking knob that keep prisms securely positioned for increased repeatability. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin