eo_logo
 
Product added to cart

Rotary Mount Table

#53-026 Rotary Mount Table

×
Stock #53-026 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,922
Qty 1-10
₹17,922
Qty 11+
₹16,130
Volume Pricing
Request Quote

Specifications

General

Type:
Adjustable - Rotary
Type of Optics:
Cube/Prism

Physical & Mechanical Properties

Outer Diameter (inches):
3.00
Outer Diameter (mm):
76.2
Scale Divisions:
90°-0-90° with 1° increments
Construction:
Black Anodized Aluminum
Travel (°):
360

Threading & Mounting

Size of Compatible Optics (mm):
50.0
Compatible Post:
¼-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Easily Secure Prisms or Cube Beamsplitters
  • Adjustable for Optics up to 55mm
  • Rotary Version Offers Manual 360° Rotation

English Prism Mounts feature a steel post and anodized aluminum arm which eliminates obstructions in the optical path while still maintaining a secure position on the optic. Ideal for prisms and cube beamsplitters with a maximum height of 55mm, this prism mount features a V-cut clamp made of scratch resistant Delrin® to prevent damage to optics. The Prism Holder is also available as a complete assembly with the Rotary Optic Mount, which allows smooth manual 360° rotation of the prism. English Prism Mounts   have a locking knob that keep prisms securely positioned for increased repeatability. 

Accessories

Title CompareStock Number  Price Buy
50mm Cube Rotary Mount with Prism Holder, Quick Start Optical Mounts #17-528 ₹23,743   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

View Now

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

View Now

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Power

Total Internal Reflection (TIR)

Normal Load Capacity

Roll

Yaw

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Surface Accuracy

C-Mount

BBAR Coating

Parity

Do you have a simple prototyping assembly for an imaging system?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

How do I clean my optics?

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin