eo_logo
 
Product added to cart

Roll of Cheesecloth, MIL-CCC-440 (2 Sq. Yards)

Roll of Cheesecloth, MIL-CCC-440 (2 Sq. Yards)

Roll of Cheesecloth, MIL-CCC-440 (2 Sq. Yards)

×
Stock #18-490 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,768
Qty 1+
₹2,768
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Meets MIL CCC-C-440 standard.

Regulatory Compliance

RoHS:
Reach 224:
Certificate of Conformance:

Product Details

  • Test Optical Coatings for Abrasion and Adhesion Resistance per MIL Specifications
  • Includes Instructions and Certifications of Conformance
  • Replacement Erasers, Cheesecloth, and Other Components Available

Coating Testing Kits for Military Specifications (MIL-SPEC) feature all the tools and supplies needed to test optical coatings for abrasion and adhesion resistance to MIL-C-675, MIL-M-13508, MIL-F-48616, and MIL-PRF-13830B standards. Two instruments are included for testing abrasion resistance: a brass one with a 2 ½ lb spring to test severe abrasion resistance and an aluminum one with a 1 ¼ lb spring to test moderate abrasion resistance. The eraser inserts included with these two instruments are certified to conform to MIL-E-12397 and the calibration of the springs is NIST traceable. Cheesecloth meeting MIL-CCC-C-440 for moderate abrasion testing and tape meeting MIL-A-A113 Rev. D for adhesion testing are also included. Coating Testing Kits for Military Specifications are an essential optical testing tool for those working in optics manufacturing, coating, or QA to ensure coated optics meet expected performance specifications.

Accessories

Title CompareStock Number  Price Buy
2.5lb Test Instrument #18-486 ₹36,000   Request Quote
  • 10 to 12 days
    ×
1lb Test Instrument #18-487 ₹36,000   Request Quote
  • Contact Us
    ×
Roll of Tape, MIL-A-A113 Rev. D (0.5"x72 Yards) #18-488 ₹1,778   Request Quote
  • 10 to 12 days
    ×
Tape Dispenser #18-489 ₹1,260   Request Quote
  • 10 to 12 days
    ×
Roll of Cheesecloth, MIL-CCC-440 (2 Sq. Yards) #18-490 ₹2,768   Request Quote
  • 10 to 12 days
    ×
Eraser Inserts, MIL-E-12397 (Pack of 12) #18-491 ₹7,470   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin