eo_logo
 
Product added to cart

RGB Adjustable LED Ring Light

×
Stock #34-864 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹73,080
Qty 1+
₹73,080
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
RGB
Connector:
M12, 5 pins
Inner Diameter (mm):
58.0
Input Voltage (V):
24V DC
Mount:
M4 (x4) and 3.5mm Thru (x4)
Operating Temperature (°C):
-10 to 50
Dimensions (mm):
151.0 x 117.0 x 40.0
Weight (g):
400
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Type of Illumination:
LED Illuminator
Note:
Power Supply #34-871 (110V) or #34-872 (220V) (sold separately) will not provide individual color control.
Manufacturer:
Effilux
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant
Environmental Rating:
IP65

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Integrate Polarizer Accessory for Glare Elimination

Effilux Adjustable LED Ring Lights provide high intensity and uniform LED illumination, while also providing the flexibility to customize the angle at which the light is emitted. The easy to access lens array allows for quick, manual adjustment of the illumination emission angles. Simply remove the LED window that’s held in place by screws and rotate the lens array to one of the three indicated positions for the various emission angles. Effilux Adjustable LED Ring Lights include three interchangeable windows (transparent, semi-diffuse, and opaline) and an optional polarizer accessory is available to be placed beneath the transparent window for glare elimination. The modification flexibility allows these ring lights to be used in a variety applications.

Note: 24V power supply and M12 female to male cable are required. When first powered, these lights start in their Overdriven state with 700% intensity then relax to normal intensity.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin