eo_logo
 
Product added to cart

Replacement Bulb for UV Light Sanitizer Box

Replacement Bulb for UV Light Sanitizer Box

×
Stock #16-761 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,340
Volume Pricing
Qty 1+ ₹2,340 each
Need More? Request Quote
Product Downloads

Specifications

Electrical

Wattage (W):
8

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Eliminate Pathogens via UVC Light Emission
  • High Power 8W Germicidal Lamps
  • Ideal for Sanitizing PPE, Phones, or Lab Equipment

UV Light Sanitizer Boxes are ideal for sanitizing face masks, cell phones, wallets, or small lab equipment made of glass, metal, or plastic. These sanitizers feature high power 8 watt germicidal lamps that emit ultraviolet C (UVC) light which inactivates the DNA or RNA of pathogens, effectively eliminating them. The quartz construction of these lamps ensures high transmission of the emitted UVC light, increasing the efficacy of this sanitation. UV Light Sanitizer Boxes have a compact form factor and are an excellent addition to any lab, office, or industrial setting to sanitize frequently used personal protective equipment (PPE) or other items. A timer that can be set from 1 to 60 minutes allows for the automatic sanitization of items placed within the UV Light Sanitizer Box.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin