eo_logo
 
Product added to cart

ISO-16067-1 Reflective Scanner Target

×
Stock #58-196 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹28,188
Qty 1-4
₹28,188
Qty 5+
₹26,857
Volume Pricing
Request Quote
Product Downloads

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Length (mm):
152.00
Width (mm):
100.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Black and White Photo Paper
Resolution:
6 - 40 lp/mm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Complies with the ISO 16067-1 Standard
  • Designed to Test Digital Scanning Systems

The Reflective Scanner Test Target is designed to measure the reflective light resolution and imaging characteristics of digital scanning systems, in compliance with ISO 16067-1 specifications. Target patterns include the Landolt Ring, alphanumeric resolution and slant edge charts, grey step patches, and horizontal, vertical, and slanted ronchi ruling patterns (6 - 40 lp/mm).

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin