eo_logo
 
Product added to cart

Pulse 1.2 MP, Basler PowerPack Microscopy Camera

Basler PowerPack Pulse Microscopy Camera

Basler PowerPack Pulse Microscopy Camera Ace 2.3 MP, Basler PowerPack Microscopy Camera (Front) Ace 2.3 MP, Basler PowerPack Microscopy Camera (Back)
×
Stock #34-706 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹52,650
Qty 1+
₹52,650
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Microscopy Camera
Manufacturer:
Basler
Note:
Accessories include a CS-Mount to C-Mount adapter ring and a USB3 cable
Camera Family:
Pulse
Model Number:
Pulse 1.2 MP

Physical & Mechanical Properties

Dimensions (mm):
38.8 Dia. x 28.64 Length (includes connectors and lens mount)
Weight (g):
60
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
ON Semi AR0134
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
1.20
Pixels (H x V):
1,280 x 960
Pixel Size, H x V (μm):
3.75 x 3.75
Sensing Area, H x V (mm):
4.8 x 3.6
Frame Rate (fps):
54.00
Exposure Time:
Manual and Automatic
Dynamic Range (dB):
64.00
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
GPIOs:
N/A
Synchronization:
Software Trigger or Free-Run
Interface Port Orientation:
Side Panel
GPIO Connector Type:
None

Threading & Mounting

Mounting Threads:
¼-20 (Integrated into Housing)
Mount:
C/CS-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Performance Cameras Featuring State-of-the-Art CMOS Sensors
  • Professional Software for Image Acquisition and Analysis Included
  • Unique Advanced Image Enhancement and Color Adjustment Technology

Basler PowerPack Microscopy Cameras are available in various configurations designed for efficiency and performance. To facilitate system integration, these cameras have been designed with USB 3.0 connectivity with USB 2.0 backwards compatibility, as well as a small and compact form factor. The Pulse models utilize the industry established ON Semiconductor Aptina sensors, offering accurate reproducible results for a broad range of applications. The Ace model makes use of the SONY Pregius sensor which features low noise and large dynamic range. Basler PowerPack Microscopy Cameras are ideal for applications that require high frame rates for smooth live viewing, fast focusing, and sample screening.

Note: Pulse models include a CS-Mount to C-Mount adapter ring. All models include a USB3 cable, Basler Microscopy software, and Quick Install Guide.

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin