eo_logo
 
Product added to cart

Protective Window for #17-023

See More by Jenoptik
Protective Window

Protective Window

×
Stock #17-699 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,835
Qty 1+
₹17,835
Volume Pricing
Request Quote

Specifications

General

Manufacturer:
Jenoptik
Compatible Lens:

Physical & Mechanical Properties

Diameter (mm):
88.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Jenoptik JENar™ F-Theta Scanning Lenses are designed to provide flat field at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta lenses feature a wide range of focal lengths and large scan fields. Optimized for common Nd:YAG, Yb:doped, and fiber laser sources, these lenses are available in wavelength ranges of 355nm, 515-540nm, and 1030-1080nm. With their patented stackable mounting technology, these lenses compensate for thermal stresses and improve the stability of the optical components, ensuring high-precision adjustment and position control in OEM systems. Jenoptik JENar™ F-Theta Scanning Lenses are ideal for high-precision laser material processing and laser scanning applications.

Contact us if your application requires Jenoptik JENar™ F-Theta Scanning Lenses or Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses not shown on our website.

Accessories

Title CompareStock Number  Price Buy
Protective Window for #16-772 #17-684 ₹15,225   Request Quote
  • 10 to 12 days
    ×
Protective Window for #16-773 and #16-774 #17-685 ₹14,790   Request Quote
  • 10 to 12 days
    ×
Protective Window for #17-024 and #17-025 #17-697 ₹18,705   Request Quote
  • Contact Us
    ×
Protective Window for #17-023 #17-699 ₹17,835   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin