eo_logo
 
Product added to cart

Programmable 3-Axis Joystick Controller

See More by Zaber™
Programmable 3-Axis Joystick Controller, #15-293

Programmable 3-Axis Joystick Controller, #15-293

×
Stock #15-293 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹79,650
Qty 1+
₹79,650
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manual Control:
3-axis joystick, 8 programmable keys
Note:
Requires a 24-48 VDC power supply for operation. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control.

Physical & Mechanical Properties

Dimensions (mm):
160 x 120 x 96
Weight (kg):
0.52

Electrical

Device Interface:
Locking 4-pin M8
Maximum Operating Current (mA):
50

Hardware & Interface Connectivity

Power Supply:
Not included, see the Accessories tab for recommended 24 to 48V Power Supply & Tech Info tab for connector information.
Computer Interface:
RS-232

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Can Control Up to 3 Independent Axes
  • Intuitive Interface with Computer-Driven or Manual Operation
  • Fully Programmable Buttons, Velocity Profile, and Sensitivity
  • Power Supply and Data Cable Sold as Separate Accessories

The Zaber Programmable Joystick Controller can be connected in series to up to three independent Zaber motors. In standalone operation, the Zaber Programmable Joystick Cotroller is ideal for simple, two to three axis movement, and is aided by key switches that are preprogrammed with commands to home, save current position, and go to saved position. All eight key switches are fully programmable to send any arbitrary command to each axis or to trigger the computer to send command sequences. The analog axis settings include programmable velocity, velocity profile, invert, and unit number, and calibration for the limits and deadband.

Technical Information

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 ₹3,870   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹4,050   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,710   Request Quote
  • 10 to 12 days
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹450   Request Quote
  • 10 to 12 days
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 ₹2,160   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin