eo_logo
 
Product added to cart

Procet 10G 60W POE++ injector w/EU plug

See More by LUCID Vision Labs™
LUCID Helios™2 Time of Flight (ToF) Cameras

LUCID Helios™2 Time of Flight (ToF) Cameras

×
Stock #28-889 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,656
Qty 1+
₹7,656
Volume Pricing
Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Robotics and Automation Applications
  • IP67 Rated 3D Cameras
  • Available Kits Feature 3D and 2D RGB Solutions

LUCID Helios™2 Time of Flight (ToF) Cameras are 3D cameras featuring Sony’s DepthSense sensor, engineered for high performance operation in industrial environments. Built for demanding 24/7 environments, these cameras are ideal for robotics, 3D inspection, advanced material handling, sorting and pick and place applications. LUCID Helios™2 Time of Flight (ToF) Cameras feature enhanced calibration between the VCSELs and sensor timing, resulting in higher 3D detail, along with improved edge detection to reduce flying pixels and overall noise. For an even higher performance option, the Helios™2+ offers high dynamic range and high-speed modes for precise and quick analyzation. Available kits feature a Helios™2 ToF Camera, 3.2MP Triton Camera, lens tubes, cables, and accessories required for creating dust proof, water-resistant color point clouds.

Accessories

Title CompareStock Number  Price Buy
5m M12 to RJ45 IP67 CAT6A Cable #13-749 ₹5,481   Request Quote
  • 10 to 12 days
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 ₹7,656   Request Quote
  • 10 to 12 days
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New ₹27,405   Request Quote
  • Contact Us
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New ₹39,150   Request Quote
  • Contact Us
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New ₹36,975   Request Quote
  • 10 to 12 days
    ×
Helios2 + Triton Mount #25-149 ₹4,350   Request Quote
  • 10 to 12 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹26,100   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance ₹43,413   Request Quote
  • 10 to 12 days
    ×
IOI 4-CH PCIE 2.5GIGABIT POE+ CARD #25-152 ₹30,450   Request Quote
  • 10 to 12 days
    ×
LR-Link 2-CH PCIE Gigabit POE+ Card #25-151 ₹21,750   Request Quote
  • 10 to 12 days
    ×
Procet 10G 60W POE++ injector w/EU plug #28-889 ₹7,656   Request Quote
  • 10 to 12 days
    ×
Procet 5G 30W POE+ injector #28-890 ₹4,872   Request Quote
  • 10 to 12 days
    ×
Procet 10G 60W POE++ injector w/NA plug #28-891 ₹7,656   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin