eo_logo
 
Product added to cart

Basic Digital Controller, 12V, 1 Channel

See More by CCS
×
Stock #19-968 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹49,950
Volume Pricing
Qty 1+ ₹49,950 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PD2-3012-A
Number of Channels:
1
Note:
Includes 2m, 3-prong AC power cord
Manufacturer:
CCS

Physical & Mechanical Properties

Dimensions (mm):
124 x 84 x 170

Electrical

Power Consumption (W):
28

Hardware & Interface Connectivity

Input Voltage (V):
12

Regulatory Compliance

Certificate of Conformance:

Product Details

CCS Flat Dome Lights can be powered and controlled using one of the PD2 or PD3 Series Digital Controllers. Both series of controllers have a selectable LED input voltage and LED power consumption, allowing them to be configured for use with a variety of lights. The PD2 Digital Controllers offer a simple plug-and-play solution with coarse and fine intensity control knobs, and a Dsub terminal for external control. The PD3 Digital Controller provides the same basic control as the PD2 Series but features a digital display, intensity control using Ethernet, TCP/IP and UDP/IP Ethernet communications for external control, and external trigger inputs to strobe lights.

Note: The total power consumption of the connected lights must be 28 W or less.

  • Thin, Compact, and Lightweight Housing
  • Available in Multiple LED Colors
  • Wide Range of Sizes Including Square and Rectangular Shapes

CCS Flat Dome Lights are ideal for achieving illumination similar to Coaxial or Dome Lights in a lighter, more compact unit. While standard dome lights are good for creating a diffuse lighting environment that minimizes specular reflection, their mechanical size and imaging aperture through a small hole on top limit their use in compact applications. These flat dome lights provide the same diffuse illumination environments as a standard dome light but in a 10mm thick, flat housing with a large imaging area, greatly increasing the options for working distance, depth of focus, and field of view. CCS Flat Dome Lights can also be used at long working distances to recreate the illumination environment of a coaxial light, which is used to reduce shadowing and has minimal glare. This flexibility makes these flat dome lights suitable for a wide range of industrial and imaging applications, particularly when imaging textured, shiny, or uneven surfaces.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin