eo_logo
 
Product added to cart

Power Supply for 10mW HeNe Laser, 12 VDC, Advanced

SL23120 Series HeNe Laser Power Supply

×
Stock #18-970 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹45,000
Volume Pricing
Qty 1+ ₹45,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
OEM
Compatible Laser Models:
Note:
Advanced power supplies include an active filter to reduce current ripple and noise.  Additional heat sinking is not required.
Model Number:
L23 Series
Compatible Laser Stock Number:

Physical & Mechanical Properties

Dimensions (inches):
4.25 x 3.30 x 1.20

Electrical

Output Power (W):
2.5-25
Input Current (A):
7.5 (Max. Current Draw)

Hardware & Interface Connectivity

Output Voltage (V):
3100
Output Current (mA):
6.5
Connector:
High Voltage Alden Connector
Input Voltage (V):
10-14 DC

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin