eo_logo
 
Product added to cart

Power Cable 007 5.0

×
Stock #21-965 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,910
Qty 1+
₹8,910
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10, 14, and 15mm Mirror Apertures
  • Coated for 1064nm Higher Power Laser Applications
  • Stable Digital Control for High Speeds
  • Dual Axis Configuration

RAYLASE Galvanometer Optical Scanners are available as either the MINISCAN III galvanometer or the SUPERSCAN IV galvanometer which both provide stable, high speed control in an IP64 rated dust-proof housing. The MINISCAN III galvanometer unit offers stable digital control, low noise, and low drift in a compact 134 x 98mm dual axis form factor. The SUPERSCAN IV galvanometer unit features a water-cooled master block design for stable thermal operation enabling applications that require frequent beam direction changes, high jump frequencies, and high input laser power. RAYLASE Galvanometer Optical Scanners are ideal for a range of high speed and high power laser manufacturing applications such as laser ablation, scribing, surface cleaning, material cutting, and component marking. These galvanometer units feature a highly reflective (HR) laser coating for 1064nm on the 10, 14, and 15mm mirror apertures, but can be coated for 355 and 532nm laser applications; please contact us for alternate galvanometer tunings or mirror coatings.

Note: For proper application implementation, these high-speed optical scanning devices must be used in conjunction with an F-Theta scanning lens. Our F-Theta scanning lenses can be found here.

Accessories

Title CompareStock Number  Price Buy
48V DC Single Output Power Supply #17-206 ₹41,760   Request Quote
  • 10 to 12 days
    ×
Miniscan III 10mm 1064nm Galvo Head #21-952 ₹3,64,500   Request Quote
  • 10 to 12 days
    ×
Miniscan III 14mm 1064nm Galvo Head #21-953 ₹4,23,000   Request Quote
  • 10 to 12 days
    ×
Superscan IV 10mm 1064nm Galvo Head #21-954 ₹6,30,000   Request Quote
  • 10 to 12 days
    ×
Superscan IV 15mm 1064nm Galvo Head #21-955 ₹6,57,000   Request Quote
  • Contact Us
    ×
RAYGUIDE GUI Dongle #21-956 ₹2,47,500   Request Quote
  • 10 to 12 days
    ×
Miniscan III Lens Ring 24.5 005 #21-958 ₹10,350   Request Quote
  • Contact Us
    ×
Miniscan III Lens Ring 30.0 002 #21-959 ₹10,350   Request Quote
  • 10 to 12 days
    ×
Miniscan III Lens Ring 22.0 003 #21-960 ₹10,350   Request Quote
  • Contact Us
    ×
Control Board Set #21-962 ₹2,52,000   Request Quote
  • 10 to 12 days
    ×
TruPulse Nano SP-ICE-3 Adapter Set #21-964 ₹41,940   Request Quote
  • 10 to 12 days
    ×
Power Cable 007 5.0 #21-965 ₹8,910   Request Quote
  • 10 to 12 days
    ×
SL2 Cable 001 5.0 #21-966 ₹9,450   Request Quote
  • Contact Us
    ×
SL2 Cable 003 200 #21-967 ₹9,450   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin