eo_logo
 
Product added to cart

Polarization Maintaining Patchcord, FC/APC, 0.12NA, 970-1550nm, 1m

FC/APC Connector

×
Stock #25-973 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,617
Qty 1-4
₹16,617
Qty 5+
₹14,964
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Patchcord
Fiber Cable Type:
PM980-XP
Slow Axis Alignment:
Aligned to Connector Key

Physical & Mechanical Properties

Length (m):
1 +0.075/-0.0
Jacket Material:
Ø3 mm Blue PVC Furcation Tubing
Key Width:
2mm Narrow Key Connector Key Aligned with Slow Axis

Optical Properties

Numerical Aperture NA:
0.12
Alignment Wavelength (nm):
980
Wavelength Range (nm):
970 - 1550
Mode Field Diameter (nm):
6.6 ± 0.5µm @ 980nm
Extinction Ratio:
22dB (Min)
24dB (Typ.)

Hardware & Interface Connectivity

Connector:
FC/APC
Insertion Loss (dB):
0.70dB (Max)
0.50dB (Typ.)
Loss (dB):
60

Environmental & Durability Factors

Operating Temperature (°C):
0 to 70
Storage Temperature (°C):
-45 to 85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 460 – 1625nm
  • Polarization Extinction Ratios up to 25dB
  • 1m and 2m Standardized Lengths Available

Polarization Maintaining Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Typical extinction ratios between 18 – 25dB maintain input polarization orientation. Polarization Maintaining Fiber Optic Patchcords are ideal for applications including beam delivery, telecommunications, fiber optic sensing. Each connector is engraved with the fiber type for easy integration and identification.

Related Products

Resources

Filter

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Fiber Coupler Calculator

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Acceptance Angle

Ring Light Guide

Total Internal Reflection (TIR)

Numerical Aperture (NA)

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin