eo_logo
 
Product added to cart

Polarization Maintaining High ER Patchcord, FC/APC, 0.12NA, 1440-1625nm, 1m

FC/APC Connector

×
Stock #25-992 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,489
Qty 1-4
₹21,489
Qty 5+
₹19,314
Volume Pricing
Request Quote
Get Product Downloads
Connector:
FC/APC
Length (m):
1 +0.1/-0.0
Numerical Aperture NA:
0.125
Operating Temperature (°C):
0 to 70
Alignment Wavelength (nm):
1550
Storage Temperature (°C):
-45 to 85
Wavelength Range (nm):
1440 - 1625
Jacket Material:
Ø3 mm Blue PVC Furcation Tubing
Insertion Loss (dB):
0.30dB (Max)
0.20dB (Typ.)
Mode Field Diameter (nm):
10.1 ± 0.4µm @ 1550nm
Extinction Ratio:
30dB (Min)
33dB (Typ.)
Key Width:
2mm Narrow Key
Fiber Cable Type:
PM1550-XP
Loss (dB):
60
Slow Axis Alignment:
Aligned to Connector Key

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • FC/PC, FC/APC, or Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 970 – 1625nm
  • Extinction Ratios up to 33 dB
  • Ideal for Use with 980, 1064, 1310, and 1550nm IR Lasers

High Extinction Ratio Polarization Maintaining Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC and FC/APC patchcords for compatibility with existing fiber assemblies. When used at the fiber specific alignment wavelength, these fiber patchcords provide extinction ratios between 30 – 33 dB to better maintain input polarization. High Extinction Ratio Polarization Maintaining Fiber Optic Patchcords are ideal for applications including telecommunications, interferometry, and quantum key distribution. Each connector is engraved with the fiber type for easy integration and identification.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin