eo_logo
 
Product added to cart

Coherent® Thermopile Power Sensor 1174262 | 5mW - 10W, USB

See More by Coherent®
×
Stock #88-416 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,53,900
Volume Pricing
Qty 1+ ₹1,53,900 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PM10
Coherent Part Number: 1174262
Type:
Meterless
Calibration Uncertainty (%):
±2
Long Pulse Joule Mode Range (J):
0.5 - 10
Cooling Method:
Air
Maximum Incident Energy Density (J/cm2):
0.6 @ 1064nm, 10ns

Physical & Mechanical Properties

Active Area Diameter (mm):
19

Optical Properties

Calibration Wavelength (nm):
10600
Wavelength Range (nm):
190 - 11000
Wavelength Range (μm):
0.19 - 11

Sensor

Type of Sensor:
Thermopile

Electrical

Maximum Intermittent Power, <5min (W):
30 (air-cooled)
Maximum Incident Power Density (kW/cm2):
6
Power Range:
5mW - 10W

Hardware & Interface Connectivity

Length of Cable (m):
2.5
Computer Interface:
USB

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Superior Damage Resistance
  • Wide Dynamic Range
  • ISO 17025 Certified

Coherent® Thermopile Power Sensors are ideal for measuring the average power of continuous wave lasers or pulsed laser energy. Thermopile sensors operate by absorbing and converting incident laser radiation into heat, which then flows to a heat sink. The temperature difference between the absorber and heat sink is converted into an electrical signal by a thermocouple junction. Coherent® Thermopile Power Sensors, unlike semiconductor sensors, do not saturate. Unlike semiconductor sensors, thermopile sensors feature high power capability and flat spectral response. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin