eo_logo
 
Product added to cart

PL-D775-AF-ED Pixelink USB 3.0 Autofocus Color Camera

×
Stock #34-788 Clearance 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹85,950
Qty 1+
₹85,950
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Pixelink
Camera Family:
PL-D
Model Number:
PL-D775-AF-ED

Physical & Mechanical Properties

Dimensions (mm):
55 x 38.5 x 27 (excludes connectors and lens mount)
Weight (g):
35.8
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
ON Semi MT9P031
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/2.5"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,592 x 1,944
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
5.7 x 4.28
Frame Rate (fps):
15.00
Pixel Depth:
8/12 bit
Exposure Time:
107μs - 2s
Dynamic Range (dB):
60
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
GPIOs:
1 opto-isolated trigger input, 1 opto-isolated output, 2 non-isolated outputs, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose (HR25)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #34-949
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for the camera to drive and control the liquid lens without the need of a separate driver to achieve fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. Pixelink® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, choose a camera and find the appropriate Cx Lens Liquid Lens options listed under the Accessories section. These lenses are available in 12mm, 16mm, 25mm, 35mm, and 50mm focal lengths and are ready to mount to the Pixelink® USB 3.0 Autofocus Liquid Lens Cameras.

Note: Imaging lens with liquid lens sold separately. Choose one from Liquid Lens Cx Series Fixed Focal Length Lenses.

Accessories

Title CompareStock Number  Price Buy
Pixelink SDK Version 4 #58-179 ₹62,500   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 2m #89-403 ₹6,200   Request Quote
  • 10 to 12 days
    ×
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m #89-404 ₹7,200   Request Quote
  • 10 to 12 days
    ×
12mm, f/6, Liquid Lens Cx Series Fixed Focal Length Lens #33-632 ₹23,542   Request Quote
  • 10 to 12 days
    ×
16mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-646 ₹23,542   Request Quote
  • 10 to 12 days
    ×
25mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-661 ₹23,542   Request Quote
  • Contact Us
    ×
35mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-677 ₹23,542   Request Quote
  • 10 to 12 days
    ×
35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-676 ₹24,899   Request Quote
  • 10 to 12 days
    ×
50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-687 ₹28,971   Request Quote
  • 10 to 12 days
    ×
PL-D Straight ¼-20 Mount #26-179 ₹7,800   Request Quote
  • 10 to 12 days
    ×
PL-D Right-angled ¼-20 Mount #26-178 ₹7,800   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin