eo_logo
 
Product added to cart

PL-D722-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera

×
Stock #34-777 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,13,100
Qty 1+
₹1,13,100
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
Pixelink
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-949
Image Buffer:
Not Specified
Camera Family:
PL-D
Model Number:
PL-D722-AF-ED
Imaging Sensor:
ON Semi VITA 2000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
9.22 x 5.76
Frame Rate (fps):
92.00
Pixel Depth:
8/10 bit
Exposure Time:
1μs - 4.33s
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Power Consumption (W):
Not Specified
GPIOs:
1 opto-isolated trigger input, 1 opto-isolated output, 2 non-isolated outputs, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
55 x 38.5 x 27 (excludes connectors and lens mount)
Weight (g):
35.8
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
53
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for the camera to drive and control the liquid lens without the need of a separate driver to achieve fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. Pixelink® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, choose a camera and find the appropriate Cx Lens Liquid Lens options listed under the Accessories section. These lenses are available in 12mm, 16mm, 25mm, 35mm, and 50mm focal lengths and are ready to mount to the Pixelink® USB 3.0 Autofocus Liquid Lens Cameras.

Note: Imaging lens with liquid lens sold separately. Choose one from Liquid Lens Cx Series Fixed Focal Length Lenses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin