eo_logo
 
Product added to cart

PL-D Right-angled ¼-20 Mount

×
Stock #26-178 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,525
Qty 1+
₹6,525
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.

Note: Mounting Adapters are only designed for enclosed camera models, and not board-level. If your camera ends in "-BL", it does not have a compatible mount.

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.0 Locking Cable, 2m #89-403 ₹5,133   Request Quote
  • 10 to 12 days
    ×
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m #89-404 ₹6,003   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.0 Cable, 8m #25-631 ₹16,965   Request Quote
  • Contact Us
    ×
Trigger Cable Kit for PL-D Cameras with push button #89-405 ₹19,575   Request Quote
  • 10 to 12 days
    ×
Trigger Cable Kit for PL-D Cameras with end unterminated #89-406 ₹8,415   Request Quote
  • 10 to 12 days
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 ₹13,920   Request Quote
  • 10 to 12 days
    ×
Pixelink μScope Professional Microscopy Software #89-851 ₹1,21,365   Request Quote
  • 10 to 12 days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 ₹6,960   Request Quote
  • 10 to 12 days
    ×
Pixelink SDK Version 4 #58-179 ₹52,200   Request Quote
  • 10 to 12 days
    ×
PL-D Straight ¼-20 Mount #26-179 ₹6,525   Request Quote
  • 10 to 12 days
    ×
PL-D Right-angled ¼-20 Mount #26-178 ₹6,525   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin