eo_logo
 
Product added to cart

Pixelink M-Series M1M-CYL Microscopy Monochrome Camera

×
Stock #17-814 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹87,000
Qty 1+
₹87,000
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Microscopy Camera
Manufacturer:
Pixelink
Mounting Threads:
No Mounting Threads/Tripod Adapter
Image Buffer:
Not Specified
Camera Family:
M-Series
Model Number:
M1M-CYL
Imaging Sensor:
ON Semi Vita 1300
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
6.1 x 4.9
Frame Rate (fps):
150.90
Pixel Depth:
8/10 bit
Exposure Time:
Not Specified
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
Not Specified
GPIOs:
None
Synchronization:
Software Trigger
Dimensions (mm):
81.19 x 54.01 (excludes lens mount)
Weight (g):
218.5
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
53
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85
GPIO Connector Type:
None
Machine Vision Standard:
USB3 Vision

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Resolution Sensors up to 20 MegaPixel
  • Pixelink® Capture Software Included
  • Compact Form Factor
  • Optional Three-Tier μScope Microscopy Software

Pixelink® M-Series Microscopy Cameras provide cost-effective, high-resolution imaging capabilities for both brightfield and darkfield microscopy. These cameras are designed to capture high resolution images at up to 20MP and are available with various sensor sizes and frame rates. These cameras include a USB 3.0 cable and Pixelink® Capture Software, making it easy to integrate into existing microscopy systems in a variety of laboratory settings. The optional three-tier μScope Microscopy Software (Essentials, Standard, Professional) offers advanced microscopy targeted features and measurement tools such as live measurement, time lapse capture, and live image comparison. Pixelink® M-Series Microscopy Cameras are ideal for demanding applications requiring high resolution and low noise imaging including life science, metrology, and medical imaging.

Note:Pixelink® Capture Software available for download. USB 3.0 cable included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin