eo_logo
 
Product added to cart

Oryx C Mount Adapter

See More by Teledyne FLIR

ORYX-10G-310S9C

ORYX-10G-310S9C +3
×
Stock #28-687 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,900
Qty 1+
₹11,900
Volume Pricing
Request Quote

Specifications

General

Manufacturer:
FLIR
Model Number:
ACC-01-5016

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
  • Supports 4K60, 12-bit System Integration
  • Tripod Adapter Built into Larger Oryx® Models

Teledyne Imaging FLIR/IIS Oryx 10GigE: High throughput, Award-winning camera designs  

Reliably capture images at high speed 

The Oryx 10GigE camera family supports transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at speeds exceeding 60 FPS.  Reliable image transfer at high bandwidth is further improved with Myricom bundles and packet resend feature.  A range of sensor options offer resolutions from 3.2 Megapixel up to 31 Megapixel. 
Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e. 

Note: The ORX-10G-310S9 and ORX-10G-245S8 cameras require an F-Mount lens adapter (sold separately).

Features

  • Color or monochrome sensors
  • Various frame triggering options including up to 8 sets of 2-feature sequencer
  • Pixel binning, decimation, ROI
  • On camera image processing includes Gamma, LUT, and sharpness

Applications 

  • Stadium venues
  • Site security
  • Factory automation 
  • Traffic monitoring
  • Inspection systems

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹27,000   Request Quote
  • 10 to 12 days
    ×
Oryx 12pin GPIO cable, 4.5m #19-802 ₹6,800   Request Quote
  • 10 to 12 days
    ×
Oryx 12pin GPIO cable w/ Power Supply #19-803 ₹9,600   Request Quote
  • 10 to 12 days
    ×
Tripod Adapter for 64mm Oryx #19-804 ₹4,400   Request Quote
  • 10 to 12 days
    ×
Oryx® F-Mount Lens Adapter #20-256 ₹20,000   Request Quote
  • 10 to 12 days
    ×
Oryx C Mount Adapter #28-687 ₹11,900   Request Quote
  • 10 to 12 days
    ×
ACC-01-3001 12PIN pre-wired GPIO Hirose #70-316 New ₹5,700   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin