eo_logo
 
Product added to cart

Orange Fluorescent Filter (ICF-020), 12.5mm Diameter

×
Stock #21-164 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,573
Qty 1-9
₹15,573
Qty 10+
₹13,746
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 ±0.25
Glass/Filter Number:
Isuzu ICF-020
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fluorescent Glass
Coating:
Uncoated
Color:
Orange
Index of Refraction nd:
1.541
Transformation Temperature (°C):
494.5
Thickness (mm):
3.00 ±0.10
Type:
Color Filter
Peak Emission Wavelength (nm):
610
Excitation Wavelength (nm):
200 - 400
Peak Excitation Wavelength (nm):
365.00
Coefficient of Thermal Expansion CTE (10-6/°C):
8.87
Minimum Sensitivity:
~1µW/cm2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics

Emission curve of Fluorescent Glass Filters with an excitation wavelength of 365nm.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin