Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Optotune ICC-4C Four Channel Current Controller allows for simultaneous control of up to 4 Optotune Focus Tunable Lenses delivering ±500mA of current to each lens (ICC-4C-500), or of Optotune’s Beam Shifters and Fine Steering Mirrors (ICC-4C-2000). The controller features a variety of interfaces to facilitate easy communication with existing machine vision systems, including USB, UART, I2C, Ethernet, and analog input. The Optotune Cockpit GUI is used to easily drive the controller over USB or ethernet with Python and C# SDKs available for further user integration. The Optotune ICC-4C Four Channel Current Controller is ideal for use in machine vision applications using multiple liquid lenses to simplify control and wiring. The extension kit #22-409 is required for driving Optotune Focus Tunable Lenses with FPC connectors using the ICC-4C-500, and the extension kit #23-718 is required for driving Beam Shifters and Fine Steering Mirrors with the ICC-4C-2000.
OPTOTUNE ICC-4C-500 CONTROLLER PRODUCTS | |||
Stock Number | Description | Contents | Notes |
#22-408 | ICC-4C-500 Controller |
|
Used to control up to 4 Optotune lenses with Hirose connectors simutanously (up to ±500 mA per channel). Power supply sold separately and required (#22-410). To control Optotune lenses with FPC connectors, #22-409 is also required. For I/O input, users must supply their own I/O connector. |
#22-409 | ICC-4C-500 Extension Kit |
|
Used with the ICC-4C-500 Controller (#22-408) to control up to 4 Optotune lenses with FPC connectors simutaneously. Plugs directly into the auxilary output connector, or with included extension cable. |
#22-410 | ICC-4C Power Adapter |
|
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. |
OPTOTUNE ICC-4C-2000 CONTROLLER PRODUCTS | |||
Stock Number | Description | Contents | Notes |
#23-717 | ICC-4C-2000 Controller |
|
Used to control Optotune's XPR Beam Shifters, BSW-20 Beam Shifters, and FMR-20 Fine Steering Mirrors. Provides 4 independent channels with ±2 A per channel. Power supply and extension kit sold separately and required (#23-718 and #22-410). For I/O input, users must supply their own I/O connector. |
#23-718 | ICC-4C-2000 Extension Kit |
|
Used with the Optotune ICC-4C-2000 controller to interface with XPR, BSW-20, and FMR-20 products through FPC inteface. Plugs directly into the 34-pin output connector, or with included extension cable. |
#22-410 | ICC-4C Power Adapter |
|
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Optotune ICC-4C-500 Extension Kit | #22-409 | ₹17,052 Request Quote |
|
||
Optotune ICC-4C-2000 Extension Kit | #23-718 | ₹21,489 Request Quote |
|
||
Optotune ICC-4C Power Adapter with US Cable | #22-410 | ₹6,525 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act