eo_logo
 
Product added to cart

Optical Post Mount Adaptors, for FWR Filter Wheels

See More by Zaber™
×
Stock #28-745 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,628
Qty 1+
₹7,628
Volume Pricing
Request Quote

Specifications

General

Model Number:
AP134

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Built-In Controller for Easy Configuration
  • Interchangeable Filter Holders For 32 mm (7 Positions) or 25 mm (10 Positions) Optics
  • Free Robust Software Available

Zaber™ Motorized Filter Wheels are computer controllable via USB or RS-232 connection or with an indexed knob that provides smooth manual control in both directions. Featuring C-mount input and output threads, these filter wheels easily integrate with a variety of cameras, lasers, and additional mechanics. The filter wheels can be easily operated to move at constant speed (velocity mode) or at constant positional increments (index mode), simplifying system integration. Zaber™ Motorized Filter Wheels are easily daisy chained, feature a stepper motor with a built in encoder, and include interchangeable filter holders. These filter wheels are ideal for use with microscopes, cameras, and video systems where multiple filter options are required.

The free intuitive software available from Zaber allows for computerized control of all computer compatible Zaber products. Compatible with serial ports, USB, Ethernet, or IoT, this software provides excellent functionality to connected devices while granting the ability to easily change between or program each individually. A link to the software can be found here or in the downloadable documents section attached to the parts.

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 ₹3,870   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹4,050   Request Quote
  • 10 to 12 days
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 ₹1,350   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,710   Request Quote
  • 10 to 12 days
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹450   Request Quote
  • 10 to 12 days
    ×
Optical Post Mount Adaptors, for FWR Filter Wheels #28-745 ₹7,628   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin