Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
A complete kit of precision optical components in stepped increments of focal length for systematic evaluation of optical system designs. Optics fit the mechanical components in the C-Mount Component Kit and can be found as individual components within our online catalog by following the links below.
Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].
List of Components | Quantity | Stock No. |
Cylindrical Lens - 12.5mm Diameter x 12.5mm FL | 1 | #46-193 |
Cylindrical Lens - 12.5mm Diameter x 25mm FL | 1 | #46-194 |
Cylindrical Lens - 12.5mm Diameter x 50mm FL | 1 | #46-195 |
Cylindrical Lens - 25 x 50mm, 25mm FL | 1 | #46-020 |
Cylindrical Lens - 25 x 50mm, 50mm FL | 1 | #46-021 |
Aspheric Condenser - 12.7mm Diameter x 15mm FL | 1 | #43-370 |
Ball Lens - 3mm Diameter | 1 | #43-711 |
Ball Lens - 5mm Diameter | 1 | #43-712 |
Rod Lens - 3mm Diameter x 6mm L | 1 | #54-088 |
Rod Lens - 5mm Diameter x 10mm L | 1 | #54-090 |
Drum Lens - 2.4mm x 3.0mm | 1 | #45-549 |
GRIN Lens - 1.8mm Dia. x 0.0mm WD | 1 | #64-519 |
Right Angle Prism - 10mm | 1 | #32-330 |
Right Angle Prism - 20mm | 1 | #32-334 |
Silvered Corner Cube - 25.4mm Diameter | 1 | #45-187 |
Wedge Prism - 25mm Diameter | 1 | #45-557 |
Equilateral Prism - 15mm | 1 | #47-276 |
Dove Prism- 15mm x 64mm | 1 | #32-553 |
Cube Beamsplitter - 10mm Sq., 50R/50T | 1 | #32-601 |
Cube Beamsplitter - 20mm Sq., 50R/50T | 1 | #32-504 |
Plate Beamsplitter - 35mm Sq., 30R/70T | 1 | #45-324 |
Plate Beamsplitter - 35mm Sq., 70R/30T | 1 | #45-326 |
Broadband Hybrid Diffuser - 12.5mm Diameter | 1 | #36-610 |
Ground Glass Diffuser - 15mm Diameter | 1 | #45-652 |
First Surface Mirror - Protected Aluminum, 35mm Sq. | 1 | #45-519 |
First Surface Mirror - Protected Gold, 35mm Sq. | 1 | #45-520 |
Hexagonal Light Pipe - 4mm Aperture, 25mm Length High NA | 1 | #63-082 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act