eo_logo
 
Product added to cart

Olympus UPLFLN 100X (Oil Immersion) Objective

See More by Olympus

Olympus Plan Fluorite Objectives

×
Stock #86-823 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,51,100
Volume Pricing
Qty 1+ ₹2,51,100 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1-U2B53522
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus
Note:
Recommended Immersion Oil #86-834

Physical & Mechanical Properties

Field of View (mm):
0.26
Length excluding Threads (mm):
44.70
Maximum Diameter (mm):
28
Weight (g):
134

Optical Properties

Compatible Cover Glass Thickness (mm):
0.17
Focal Length FL (mm):
1.80
Magnification:
100X
Numerical Aperture NA:
1.30
Resolving Power (μm):
0.26
Depth of Field (μm):
0.25
Working Distance (mm):
0.20
Wavelength Range (nm):
380 - 900
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
Oil

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Excellent Transmission in the UV
  • High Numerical Apertures and Oil Immersion Options Available
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Plan Fluorite Objectives are multi-purpose objectives that utilize advanced multi-coatings to provide excellent flat field images from the UV to NIR. The objectives offer high signal-to-noise ratios, excellent resolution, and high contrast imaging capability. These objectives are ideal for brightfield microscopy or Nomarski differential interference contrast (DIC) observations, in addition to darkfield or fluorescence microscopy, or specific polarization techniques. Olympus Plan Fluorite Objectives are available in 4X up to 100X magnification. High Numerical Apertures and Oil Immersion options are available. Additional Olympus Infinity Corrected Objectives are also offered.  

Technical Information

 
  Stock # A B C D E F G
UPLFLN 4X 86-817 27.9 2.8 0.0 18.0 18.0 24.0 4.5
UPLFLN 10X 86-818 34.9 10.1 0.0 13.6 13.6 24.0 4.5
UPLFLN 20X 86-819 42.8 5.3 2.3 9.4 15.8 26.0 4.5
UPLFLN 40X 86-820 44.4 5.1 4.0 8.5 16.0 26.0 4.5
UPLFLN 60X 86-822 44.7 5.2 2.7 8.6 17.0 29.0 4.7
UPLFLN 100X (Oil Immersion) 86-823 44.7 5.5 3.0 7.0 17.2 28.0 4.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin