eo_logo
 
Product added to cart

Olympus SLMPLN 50X Objective

See More by Olympus

#86-826

#86-826 #86-824
×
Stock #86-825 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,65,850
Volume Pricing
Qty 1+ ₹3,65,850 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1-U2M270
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
0.53
Length excluding Threads (mm):
27.00
Maximum Diameter (mm):
26
Weight (g):
74

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
3.60
Magnification:
50X
Numerical Aperture NA:
0.35
Transmission (%):
T> 90 from 400-700nm
Resolving Power (μm):
0.96
Depth of Field (μm):
2.24
Working Distance (mm):
18.0
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Brightfield Microscopy
  • Ultra-Long Working Distances Reduce Risk of Specimen Damage
  • Over 90% Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives are ideal for electronic assembly, semiconductor inspection, or other flat field inspection applications where resolution is critical. Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives provide excellent performance, ultra-long working distances, and superior image clarity.

Technical Information

 Stock #ABCDEFG

 
SLMPLN 20X 86-824 20.0 0.5 0.2 16.1 25.0 26.0 4.9
SLMPLN 50X 86-825 27.0 2.2 0.7 16.9 21.4 26.0 4.9
SLMPLN 100X 86-826 37.4 1.0 0.2 14.7 23.8 26.0 4.9
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin