eo_logo
 
Product added to cart

Olympus MPLFN50X Objective

See More by Olympus
Olympus MPLFN50X Objective

Olympus MPLFN50X Objective

×
Stock #73-304 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,95,750
Qty 1+
₹1,95,750
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
1-U2M530
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Diameter (mm):
26.00
Field of View (mm):
0.53
Length excluding Threads (mm):
45.00
Maximum Diameter (mm):
26.00
Weight (g):
90

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
3.60
Magnification:
50X
Numerical Aperture NA:
0.80
Resolving Power (μm):
0.34
Depth of Field (μm):
0.51
Working Distance (mm):
1.00
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
  • Long Working Distances Reduce Risk of Specimen Damage
  • Excellent Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available

Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives are ideal for a range of applications utilizing a variety of illumination methods. Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives offer long working distances to increase specimen safety, in addition to increased contrast for observation. These objectives feature standard pupil positions, which enable the use of multiple prisms or polarizers for differential interference contrast (DIC) optical microscopy applications.

Technical Information

Dimensions (mm)
Stock #  Model A B C D E F G WD
#88-202 LMPLFLN 5X 22.5 0.3 - 25.4 - 26.0 4.9 22.5
#88-203 LMPLFLN 10X 24.0 1.9 - 15.2 22.4 26.0 4.5 21.0
#88-204 LMPLFLN 20X 33.0 3.7 - 17.0 - 26.0 4.8 12.0
#88-205 LMPLFLN 50X 34.4 4.0 - 18.2 - 26.0 4.9 10.6
#88-206 LMPLFLN 100X 41.6 3.8 0.5 12.5 18.1 26.0 4.7 3.4
#16-880 MPLFLN 1.25X 41.5 - - 28.6 29.0 30 4.9 3.5
#39-573 MPLFLN 2.5X 34.3 2.7 - 24.5 29.0 30.0 4.9 10.7
#88-332 MPLFLN 5X 25.0 2.5 - 20.9 - 26.0 4.5 20.0
#88-333 MPLFLN 10X 34.0 5.6 - 14.5 - 26.0 4.5 11.0
#23-721 MXPLFLN 20X 42.0 2.63 2.15 9 20.4 26 4.8 3
#23-722 MXPLFLN 50X 42.0 3.4 1.96 10.3 19 26 4.5 3



Dimensions (mm)
Stock #  Model A B C D E F G WD
#86-827 LMPLFLN-BD 5X 30.0 2.6 3.4 16.2 29.5 32.0 5.0 15.0
#86-828 LMPLFLN-BD 10X 35.0 2.1 2.7 15.5 30.0 32.0 4.5 10.0
#86-829 LMPLFLN-BD 20X 33.0 1.2 0.5 22.0 30.0 32.0 4.5 12.0
#86-830 LMPLFLN-BD 50X 34.4 1.2 1.4 20.7 28.0 32.0 4.8 10.6
#86-831 LMPLFLN-BD 100X 41.7 1.2 4.0 21.0 29.0 32.0 4.7 3.3

Accessories

Title CompareStock Number  Price Buy
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 ₹58,638   Request Quote
  • 10 to 12 days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 ₹45,588   Request Quote
  • 10 to 12 days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 ₹12,963   Request Quote
  • 10 to 12 days
    ×
Olympus 1X Camera Coupler #89-605 ₹10,005   Request Quote
  • 10 to 12 days
    ×
Olympus C-Mount Adapter #89-606 ₹20,619   Request Quote
  • 10 to 12 days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 ₹50,286   Request Quote
  • 10 to 12 days
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 ₹50,286   Request Quote
  • 10 to 12 days
    ×
Olympus Super Wide Tube Lens #23-723 ₹66,903   Request Quote
  • 10 to 12 days
    ×
Olympus C-Mount 0.35X Camera Adapter #23-724 ₹94,134   Request Quote
  • 10 to 12 days
    ×
Olympus C-Mount 0.63X Camera Adapter #23-725 ₹81,780   Request Quote
  • 10 to 12 days
    ×
Olympus C-Mount 0.5X Adapter #23-726 ₹89,088   Request Quote
  • 10 to 12 days
    ×
Olympus Compact Tube Lens, 180mm Focal Length #75-250 New ₹42,195   Request Quote
  • 10 to 12 days
    ×

Resources

Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Fluorescence Microscopy

Infinite Conjugate Tube Length

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Understanding Infinity Corrected Objective Resolving Power and Magnification

Microscopes are used in a variety of fields and applications. To understand how resolving power, magnification, and other aspects work, read more at Edmund Optics.

View Now

Using Tube Lenses with Infinity Corrected Objectives

Want to use an infinity corrected objective to make an image? You will need a tube lens to do it! Find out why and how it works at Edmund Optics.

View Now

What is an "in-line" microscope?

What is an infinity-corrected objective?

Can I use an infinity-corrected objective in my microscope to get a longer working distance?

What is "DIN" and "JIS"? What is the difference between them?

I’m using the MT-1 Accessory Tube Lens and MT-1/MT-2 C-Mount Adapter. Two thin brass rings came with the adapter. How are they used?

What is the significance of the field number of an objective and what is it dependent on?

Plan Objective

Semi-Plan Objective

Tube Lens

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

Fluorescent Filter

The Future of Microscope Objectives

Advances in Microscopy Tackle the Challenges of the Future

View Now

Optical Microscopy Application: Brightfield Illumination

Looking to use a simple technique for optical microscopy? Check out this article on brightfield illumination to find out more at Edmund Optics.

View Now

Optical Microscopy Application: Darkfield Illumination

Darkfield illumination is the opposite of brightfield illumination. Find out how darkfield differs from brightfield in optical microscopy at Edmund Optics.

View Now

Optical Microscopy Application: Phase Contrast

Think you know all the advantages for using phase contrast in optical microscopy? Advantages, image appearance, and technical details can be found at Edmund Optics.

View Now

What is the difference between Achromatic, Semi-Plan and Plan objectives?

You have a variety of Mitutoyo Tube Lenses (MT-4, MT-1, and MT-2). How can you connect them to a Mitutoyo objective and C-mount camera?

I have an MT-L Accessory Tube Lens but I am unsure about mounting it to my objective and C-Mount camera. Can you explain how it works?

Achromatic Objective

Apochromatic

Confocal Microscopy

DIN (Deutsche Industrie Norm)

Periplan Eyepiece

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Field Number

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Darkfield Illumination

Diffraction Limit

Parfocality

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Brightfield Illumination

Field of View (FOV)

Magnification

Numerical Aperture (NA)

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Refraction

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin