eo_logo
 
Product added to cart

OCT Multilayer phantom - 10 layers

×
Stock #71-282 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹50,850
Volume Pricing
Qty 1+ ₹50,850 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Multilayer phantom
Nanoparticle Suspension Size:
< 1µm

Physical & Mechanical Properties

Dimensions (mm):
25 x 25

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Point Spread, Multilayer, Pyramid, and Multipurpose Phantoms Available
  • Positive and Negative Target Options
  • Ideal for Calibration of OCT Devices

Optical Coherence Tomography (OCT) Phantoms provide a controlled sample to test and calibrate OCT systems, ensuring accuracy and reliability of measurements. These homogeneous phantoms with well characterized optical properties, are available in Point Spread, Multilayer, Pyramid, and Multipurpose designs, offering a range of OCT calibration options. Additionally, these phantoms enable validation of image processing algorithms and quality assurance protocols providing consistency in clinical and research settings. Optical Coherence Tomography (OCT) Phantoms are ideal for testing 3D spatial depth resolution of OCT imaging devices as well as testing image processing software and algorithms

  • Point Spread: 3D distribution of <1μm FeO nanoparticles encased in polymer.
  • Multilayer: Multilayers of 50µm thickness, mimicking a tissue with known optical properties.
  • Pyramid: Pyramid shape with 40um steps and 50um step depth, available as positive or negative.
  • Multipurpose: USAF, alignment crosswire, aperture, point spread function, and an annotated Ronchi ruler targets.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin