eo_logo
 
Product added to cart

Power Supply for Effilux Lights, US Type Adapter

×
Stock #15-874 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,740
Qty 1+
₹25,740
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
EFFI-SPWR-90W-24V-102-US
Type of Illumination:
Power Supply
Manufacturer:
Effilux

Electrical

Output Current (A):
3.75

Hardware & Interface Connectivity

Input Voltage (V):
80 - 264
Output Voltage (V):
24

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Ring Lights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. These ring lights feature adjustable lens positions and illumination angles for added flexibility Effilux SWIR LED Ring Lights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Note: Included with the ring lights are one semi diffuse window and one 25° lens position kit.

Accessories

Title CompareStock Number  Price Buy
M12 Female to Bare Leads, 5 pin, 2m #34-870 ₹3,600   Request Quote
  • 10 to 12 days
    ×
M12 Female to Male, 5 pin, 2m #34-869 ₹4,950   Request Quote
  • 7 days
    ×
Right Angle Mounting Bracket #34-868 ₹20,340   Request Quote
  • Contact Us
    ×
Vertical Mounting Bracket #34-867 ₹17,550   Request Quote
  • 10 to 12 days
    ×
Intensity Adjustment Potentiometer for Effilux RGB LED Lights #15-876 ₹37,530   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 ₹25,740   Request Quote
  • Contact Us
    ×
Swivel Mounting Accessory #34-889 ₹6,930   Request Quote
  • 10 to 12 days
    ×
M6 T-Nut (includes M6 x 14 screw) #34-888 ₹900   Request Quote
  • 10 to 12 days
    ×
Polarizer Accessory for Adjustable LED Ring Lights #34-866 ₹8,100   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin